Sound Library: 9mmx9mm / 4kHz vs. 4.8kHz
0:23
SMD piezoelectric sounders play a square wave and 50%. #1 PKMCS0909E4000-R1 #2 PKMCS0909E48H0-R1
Related Videos
In New Videos
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59
-
Play video Introducing Murata’s Syringe Tracking Solution
Introducing Murata’s Syringe Tracking Solution
FDA 21 CFR 610.14 requires chemical containers to be provided with information such as ingredients and manufacturing lot numbers for inspections using identity testing means and for error-free operations. Murata proposes syringe management solution
3:21
-
Play video id-Bridge™ Overview of realtime location tracking using direction detection readers
id-Bridge™ Overview of realtime location tracking using direction detection readers
Impinj xSpan Gateway (direction detection reader) can now be used with id-Bridge™. The record of human entries/exits and the movement of products/forklifts are obtained automatically, the data can be seen on the id-Bridge™ Dashboard.
2:43
-
Play video Murata Product introduction of SCH16T
Murata Product introduction of SCH16T
The new SCH16T-K01 gyroscope and accelerometer 6DoF combo delivers unmatched performance delivers an unmatched level of performance, supported by several added time synchronization features.
1:03
-
Play video Solving problems with the ECAS series: Power line management
Solving problems with the ECAS series: Power line management
Do you experience a challenging situation such as, "Results of simulation and evaluation on the actual system are different"?
1:49
-
Play video Type 1SC - Cellular LPWA/NTN Module
Type 1SC - Cellular LPWA/NTN Module
Murata’s modules + Skylo’s NTN technology expand the accessibility of satellite connectivity to deliver seamless communication- anytime, anywhere. Discover more about our leading connectivity module here:
1:42