Murata parts are close to you! (30 sec.)
0:30
Related Videos
In All Videos
-
Play video Murata Product introduction of SCH16T
Murata Product introduction of SCH16T
The new SCH16T-K01 gyroscope and accelerometer 6DoF combo delivers unmatched performance delivers an unmatched level of performance, supported by several added time synchronization features.
1:03
-
Play video Solving problems with the ECAS series: Power line management
Solving problems with the ECAS series: Power line management
Do you experience a challenging situation such as, "Results of simulation and evaluation on the actual system are different"?
1:49
-
Play video Murata's High Current Ferrite Beads "BLE32SN series"
Murata's High Current Ferrite Beads "BLE32SN series"
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating. They will be used to provide noise suppression in circuits with large current flows, such as the battery char
1:05
-
Play video Solving problems with the ECAS series: Acoustic Noise Reduction
Solving problems with the ECAS series: Acoustic Noise Reduction
Do you have any concerns, such as "The capacitors produce an unpleasant sound (noise is an issue)"? When using MLCC devices, the product may sometimes generate acoustic noise.
3:27
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59
-
Play video Introducing Murata’s Syringe Tracking Solution
Introducing Murata’s Syringe Tracking Solution
FDA 21 CFR 610.14 requires chemical containers to be provided with information such as ingredients and manufacturing lot numbers for inspections using identity testing means and for error-free operations. Murata proposes syringe management solution
3:21