Li-ion Energy Storage System
1:26
We will introduce a storage battery system equipped with the olivine-type lithium secondary battery "FORTELION", which is the main product of Murata’s Energy Systems Group.
Related Videos
In Batteries
-
Play video High Drain Lithium Coin Batteries (CR) for IoT Devices
High Drain Lithium Coin Batteries (CR) for IoT Devices
Excellent high-current discharge performance to support Low Power Wide Area (LPWA) data transmission.
2:45
-
Play video FORTELION 24V Battery Module Implementation Example: ugo, Inc. (For Service Robots)
FORTELION 24V Battery Module Implementation Example: ugo, Inc. (For Service Robots)
The implementation of the FORTELION 24V battery module reduces maintenance and charging workload to improve work efficiency. In this video, we ask about what led to the implementation of the module at ugo, Inc. and the outcomes that result from the i
4:00
-
Play video FORTELION 24V battery module for AGV/AMR
FORTELION 24V battery module for AGV/AMR
In recent years, demand for AGV and AMR is growing in order to improve productivity and eliminate labor shortages. Murata’s FORTELION 24V battery module supports these uses.
4:29
-
Play video Warning Regarding Lithium-ion Secondary Batteries
Warning Regarding Lithium-ion Secondary Batteries
Due to the characteristics of lithium-ion secondary batteries, they have a high energy density. It is extremely dangerous to possess individual lithium-ion secondary batteries.
2:19
-
Play video Differences between primary and secondary batteries
Differences between primary and secondary batteries
Batteries can be categorized by “Primary batteries,” which, like dry cell batteries, can only discharge electricity and “Secondary batteries,” which, like lithium-ion secondary batteries, not only discharge electricity but are also able to recharge.
1:22
-
Play video For Power Tools and Gardening Tools Murata’s High Output Lithium-Ion Secondary Batteries
For Power Tools and Gardening Tools Murata’s High Output Lithium-Ion Secondary Batteries
Batteries that can be used repeatedly if recharged are applied in a wide variety of applications such as smartphones, laptop PCs, and power supplies for electric vehicles (EV), and have become a familiar tool. Its application has expanded to include
2:32