id-Bridge™ improves the logistic operation of the medical device
4:52
You can see the actual scene of how the logistic inspection improves and to shorten the inventory time by using the id-Bridge™.
Related Videos
In New Videos
-
Play video Murata Manufacturing's Inductors in 90 Seconds.
Murata Manufacturing's Inductors in 90 Seconds.
We introduce Murata Manufacturing's inductors here. Murata Manufacturing is famous for capacitors, but did you know we also manufacture and sell inductors? We have an extensive lineup of inductors to suit various conditions such as a small size and l
1:40
-
Play video Mobility Market Applications (NTC and PTC Thermistors)
Mobility Market Applications (NTC and PTC Thermistors)
Thermistors provides temperature detection and current suppression to improve the performance and safety of equipment for electrification and automation.
3:48
-
Play video Murata's High Current Ferrite Beads "BLE32SN series"
Murata's High Current Ferrite Beads "BLE32SN series"
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating. They will be used to provide noise suppression in circuits with large current flows, such as the battery char
1:05
-
Play video Solving problems with the ECAS series: Power line management
Solving problems with the ECAS series: Power line management
Do you experience a challenging situation such as, "Results of simulation and evaluation on the actual system are different"?
1:49
-
Play video Solving problems with the ECAS series: Acoustic Noise Reduction
Solving problems with the ECAS series: Acoustic Noise Reduction
Do you have any concerns, such as "The capacitors produce an unpleasant sound (noise is an issue)"? When using MLCC devices, the product may sometimes generate acoustic noise.
3:27
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59