Ionissimo™ MHM3 and MHM4 series ionizer modules air purification function experiment
0:30
Here, we use smoke to confirm the results of using the ionizer to purify air.
Related Videos
In New Videos
-
Play video Low-noise: Operating noise
Low-noise: Operating noise
One feature of the microblower is its low-noise operation. In this demonstration, a microphone is used to capture the sound of the MZB3004T04's operation.
1:01
-
Play video Pressurizing (pushing out): Piston
Pressurizing (pushing out): Piston
In this demonstration, an MZB3004T04 microblower that is thin but capable of outputting high pressure is used to raise a 1-liter plastic bottle filled with water by means of air pressure.
0:44
-
Play video Negative pressure: Crushing a plastic bottle (with suction)
Negative pressure: Crushing a plastic bottle (with suction)
The high pressure and high airflow volume generated by the MZB4001T05 can be used to produce suction. Here we will show how this high negative pressure can quickly crush an empty plastic bottle.
0:43
-
Play video Thermistor Workshop - Basics: Part 2 - Temperature Sensor Circuit Creation and Usage Examples
Thermistor Workshop - Basics: Part 2 - Temperature Sensor Circuit Creation and Usage Examples
This video describes the use of thermistors in temperature sensor circuits, alert circuits, and for temperature compensation circuits. The basics consist of three parts.
11:44
-
Play video Thin and vibration-free: Aeration
Thin and vibration-free: Aeration
The features of the microblower include thinness and vibration-free operation. In this demonstration, microblowers are used as an air pump in a small water tank.
0:40
-
Play video Pressurizing: Siphon
Pressurizing: Siphon
The microblower can generate high air pressure. In this demonstration, the air pressure in a tank is raised, causing water to be pumped upward.
1:04