Sound Library: 9mmx9mm / 4kHz vs. 4.8kHz
0:23
SMD piezoelectric sounders play a square wave and 50%. #1 PKMCS0909E4000-R1 #2 PKMCS0909E48H0-R1
Related Videos
In All Videos
-
Play video Initiatives to Combat Climate Change, Toward the Realization of RE100
Initiatives to Combat Climate Change, Toward the Realization of RE100
Murata Manufacturing aims to "achieve social value targets" and "realize a sustainable society" by setting a target of using 100% renewable energy as the ratio of electricity used in its business activities by 2050. The following introduces the three
5:19
-
Play video Type 1SC - Cellular LPWA/NTN Module
Type 1SC - Cellular LPWA/NTN Module
Murata’s modules + Skylo’s NTN technology expand the accessibility of satellite connectivity to deliver seamless communication- anytime, anywhere. Discover more about our leading connectivity module here:
1:42
-
Play video Murata Manufacturing's Inductors in 90 Seconds.
Murata Manufacturing's Inductors in 90 Seconds.
We introduce Murata Manufacturing's inductors here. Murata Manufacturing is famous for capacitors, but did you know we also manufacture and sell inductors? We have an extensive lineup of inductors to suit various conditions such as a small size and l
1:40
-
Play video Our Latest Campaign-Murata enables the future (30 sec.)
Our Latest Campaign-Murata enables the future (30 sec.)
0:30
-
Play video Solving problems with the ECAS series: Acoustic Noise Reduction
Solving problems with the ECAS series: Acoustic Noise Reduction
Do you have any concerns, such as "The capacitors produce an unpleasant sound (noise is an issue)"? When using MLCC devices, the product may sometimes generate acoustic noise.
3:27
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59