Pulse Signal Unit <Wireless Sensing Solution>
1:58
Here is a pulse signal unit that can be installed on existing sensors to automate data collection. The accumulated data can also be analyzed to determine the cause and the extent of the impact of any problems.
Related Videos
In All Videos
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59
-
Play video Solving problems with the ECAS series: Power line management
Solving problems with the ECAS series: Power line management
Do you experience a challenging situation such as, "Results of simulation and evaluation on the actual system are different"?
1:49
-
Play video Introducing Murata’s Syringe Tracking Solution
Introducing Murata’s Syringe Tracking Solution
FDA 21 CFR 610.14 requires chemical containers to be provided with information such as ingredients and manufacturing lot numbers for inspections using identity testing means and for error-free operations. Murata proposes syringe management solution
3:21
-
Play video Initiatives to Combat Climate Change, Toward the Realization of RE100
Initiatives to Combat Climate Change, Toward the Realization of RE100
Murata Manufacturing aims to "achieve social value targets" and "realize a sustainable society" by setting a target of using 100% renewable energy as the ratio of electricity used in its business activities by 2050. The following introduces the three
5:19
-
Play video Murata Manufacturing's Inductors in 90 Seconds.
Murata Manufacturing's Inductors in 90 Seconds.
We introduce Murata Manufacturing's inductors here. Murata Manufacturing is famous for capacitors, but did you know we also manufacture and sell inductors? We have an extensive lineup of inductors to suit various conditions such as a small size and l
1:40
-
Play video Mobility Market Applications (NTC and PTC Thermistors)
Mobility Market Applications (NTC and PTC Thermistors)
Thermistors provides temperature detection and current suppression to improve the performance and safety of equipment for electrification and automation.
3:48