Murata parts are close to you! (15 sec.)
0:15
Related Videos
In All Videos
-
Play video ADAS- Advance Driver Assist Systems
ADAS- Advance Driver Assist Systems
Whether you design solutions for alerts and warning, crash mitigation, driver alertness or numerous other ADAS functionality, Murata manufactures innovative electronic components to help solve your design challenges.
0:57
-
Play video Murata's High Current Ferrite Beads "BLE32SN series"
Murata's High Current Ferrite Beads "BLE32SN series"
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating. They will be used to provide noise suppression in circuits with large current flows, such as the battery char
1:05
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59
-
Play video Solving problems with the ECAS series: Acoustic Noise Reduction
Solving problems with the ECAS series: Acoustic Noise Reduction
Do you have any concerns, such as "The capacitors produce an unpleasant sound (noise is an issue)"? When using MLCC devices, the product may sometimes generate acoustic noise.
3:27
-
Play video Murata Product introduction of SCH16T
Murata Product introduction of SCH16T
The new SCH16T-K01 gyroscope and accelerometer 6DoF combo delivers unmatched performance delivers an unmatched level of performance, supported by several added time synchronization features.
1:03
-
Play video Solving problems with the ECAS series: Power line management
Solving problems with the ECAS series: Power line management
Do you experience a challenging situation such as, "Results of simulation and evaluation on the actual system are different"?
1:49