Microwave Multi Line Connectors Handling precautions
4:15
This video covers handling precautions to ensure that microwave multi line connectors are used properly. Refer to this information to prevent failures.
Related Videos
In All Videos
-
Play video Mobility Market Applications (NTC and PTC Thermistors)
Mobility Market Applications (NTC and PTC Thermistors)
Thermistors provides temperature detection and current suppression to improve the performance and safety of equipment for electrification and automation.
3:48
-
Play video Murata's High Current Ferrite Beads "BLE32SN series"
Murata's High Current Ferrite Beads "BLE32SN series"
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating. They will be used to provide noise suppression in circuits with large current flows, such as the battery char
1:05
-
Play video Solving problems with the ECAS series: Power line management
Solving problems with the ECAS series: Power line management
Do you experience a challenging situation such as, "Results of simulation and evaluation on the actual system are different"?
1:49
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59
-
Play video Solving problems with the ECAS series: Acoustic Noise Reduction
Solving problems with the ECAS series: Acoustic Noise Reduction
Do you have any concerns, such as "The capacitors produce an unpleasant sound (noise is an issue)"? When using MLCC devices, the product may sometimes generate acoustic noise.
3:27
-
Play video Initiatives to Combat Climate Change, Toward the Realization of RE100
Initiatives to Combat Climate Change, Toward the Realization of RE100
Murata Manufacturing aims to "achieve social value targets" and "realize a sustainable society" by setting a target of using 100% renewable energy as the ratio of electricity used in its business activities by 2050. The following introduces the three
5:19