Demonstration using the Ionissimo™ MHM5 series ozonizer module to maintain vegetable freshness (Chinese cabbage)
0:29
Here are the results of confirming the use of the ozonizer in maintaining vegetable freshness.
Related Videos
In Featured Videos
-
Play video Murata Manufacturing's Inductors in 90 Seconds.
Murata Manufacturing's Inductors in 90 Seconds.
We introduce Murata Manufacturing's inductors here. Murata Manufacturing is famous for capacitors, but did you know we also manufacture and sell inductors? We have an extensive lineup of inductors to suit various conditions such as a small size and l
1:40
-
Play video Murata's High Current Ferrite Beads "BLE32SN series"
Murata's High Current Ferrite Beads "BLE32SN series"
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating. They will be used to provide noise suppression in circuits with large current flows, such as the battery char
1:05
-
Play video Murata Manufacturing's Inductors in 90 Seconds.
Murata Manufacturing's Inductors in 90 Seconds.
We introduce Murata Manufacturing's inductors here. Murata Manufacturing is famous for capacitors, but did you know we also manufacture and sell inductors? We have an extensive lineup of inductors to suit various conditions such as a small size and l
1:40
-
Play video Our Latest Campaign-Murata provides the essentials (30 sec.)
Our Latest Campaign-Murata provides the essentials (30 sec.)
0:30
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59
-
Play video Introducing Murata’s Syringe Tracking Solution
Introducing Murata’s Syringe Tracking Solution
FDA 21 CFR 610.14 requires chemical containers to be provided with information such as ingredients and manufacturing lot numbers for inspections using identity testing means and for error-free operations. Murata proposes syringe management solution
3:21