关于一次电池和二次电池的区别
1:11
电池大致可分为两类:干电池等用完即弃的“一次性电池”;“锂离子二次电池”等可以反复充电并使用的“二次电池”。
相关视频
在 新着動画
-
播放视频 村田SCH16T产品介绍
村田SCH16T产品介绍
新型SCH16T-K01陀螺仪和加速计6DoF组合提供非常出众的性能,并由多个添加的时间同步功能提供支持 高偏移稳定性和抗饱和性以及头等的噪声水平使 SCH16T-K01非常适合用于高精度机器控制和定位应用
1:03
-
播放视频 Murata's High Current Ferrite Beads "BLE32SN series
Murata's High Current Ferrite Beads "BLE32SN series
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating.
1:05
-
播放视频 “ECAS系列”为您疑难解惑 啸叫对策篇
“ECAS系列”为您疑难解惑 啸叫对策篇
您是否有“从电容器听到了难听的声音(不知道如何处理啸叫问题)”之类的烦恼? 使用MLCC时,产品可能会发出啸叫。 另一方面,ECAS系列不会因施加电压而产生啸叫。因此,通过用村田的导电性高分子铝电解电容器“ECAS系列”代替一般的MLCC,可以减少令人不快的噪音和振动。 在包括背景噪声的声压测量中,ECAS系列与一般的MLCC相比可将声压级降低约40%。
3:27
-
播放视频 ADAS- Advance Driver Assist Systems
ADAS- Advance Driver Assist Systems
Whether you design solutions for alerts and warning, crash mitigation, driver alertness or numerous other ADAS functionality, Murata manufactures innovative electronic components to help solve your design challenges.
0:57
-
播放视频 Miniaturization
Miniaturization
This video explains why does size matter. It shows Silicon Capacitor offer further performances thanks to their low x, y and z dimensions.
2:18
-
播放视频 Silicon Capacitor Generalities
Silicon Capacitor Generalities
This video explains the general information and features of Silicon Capacitor.
1:07