将2016尺寸的晶体谐振器贴装到3225尺寸PCB布局上进行测试
0:37
在考虑小型晶体谐振器时,可以将2016尺寸的晶体谐振器贴装到目前使用的3225尺寸PCB布局上,然后对其进行评估。 此处介绍这种自对准测试的相关内容。
相关视频
在 新着動画
-
播放视频 “ECAS系列”为您疑难解惑 大容量和薄型篇
“ECAS系列”为您疑难解惑 大容量和薄型篇
您是否有“放置电容器的面积有限,电容器的尺寸受到限制”之类的烦恼? 容量能达到470μF、高度能小到2.0mmT的村田导电性高分子铝电解电容器“ECAS系列”的一个电容器可代替多个其他电容器。 与相同容量的MLCC相比,贴装面积可减少约50%,有助于实现“产品小型化”。 此外,它比罐式铝电解电容器薄约50%或更多,有助于实现“产品的薄型化”。 而且,它还可以帮助减少原材料和废弃物,从而减少对环境的影响。
1:58
-
播放视频 Miniaturization
Miniaturization
This video explains why does size matter. It shows Silicon Capacitor offer further performances thanks to their low x, y and z dimensions.
2:18
-
播放视频 村田SCH16T产品介绍
村田SCH16T产品介绍
新型SCH16T-K01陀螺仪和加速计6DoF组合提供非常出众的性能,并由多个添加的时间同步功能提供支持 高偏移稳定性和抗饱和性以及头等的噪声水平使 SCH16T-K01非常适合用于高精度机器控制和定位应用
1:03
-
播放视频 Murata's High Current Ferrite Beads "BLE32SN series
Murata's High Current Ferrite Beads "BLE32SN series
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating.
1:05
-
播放视频 Silicon Capacitor Generalities
Silicon Capacitor Generalities
This video explains the general information and features of Silicon Capacitor.
1:07
-
播放视频 ADAS- Advance Driver Assist Systems
ADAS- Advance Driver Assist Systems
Whether you design solutions for alerts and warning, crash mitigation, driver alertness or numerous other ADAS functionality, Murata manufactures innovative electronic components to help solve your design challenges.
0:57