- en (Main), selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
将电解电容器换成MLCC!
7:36
2013/04/18
将电解电容器替换成MLCC的话会出现哪些特性?在这个视频中向您真实演示。将电解电容器替换成导电性高分子电容器、或是多层陶瓷电容器,特性可以得到大幅改善,并且,可以减少安装面积,实现薄型化。
相关视频
在 倾斜传感器
-
播放视频 如何补偿称重角? 工业承重设备应用说明
2018/07/17
如何补偿称重角? 工业承重设备应用说明
当重力加速度与称重设备检测方向不在同一轴上时,称重读数就会产生误差。村田的加速计可以帮助准确的测量检测设备与重力行程的夹角,从而帮助补偿并获得准确的测重数据。
0:56
-
播放视频 Murata Tech Talk - New SCL3400 Inclinometer
2022/10/14
Murata Tech Talk - New SCL3400 Inclinometer
New Murata SCL3400 inclinometer enables highest accuracy measurements for various different applications in real outdoor enviroments. Best in class stability performance is achieved with sensor's double differential measurement architecture.
3:25
-
播放视频 如何建筑防灾? 应用说明
2018/07/17
如何建筑防灾? 应用说明
世界上多数的楼房,桥梁,隧道和其他建筑崩塌可以被预知和检测到。这样的一套检测系统需要非常高的检测精度和极低的功耗。村田的MEMS传感器可以满足以上要求,在整个建筑的维护中提供稳定的检测数据。
1:07
-
播放视频 可进行角度输出的三轴倾斜传感器
2018/12/12
可进行角度输出的三轴倾斜传感器
凭借高分辨率数字接口,SCL3300系列可实现先进的信号处理,无需在高性能系统中使用高精度AD转换器。 SCL3300系列可以测量三个轴向的倾斜度,便于安装在设备上。 本视频将介绍SCL3300的功能和优点。
2:19
-
播放视频 Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
2022/08/26
Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Murata's Pekka Kostiainen gave a keynote speech at Sensors Converge 2022. This presentation examines the wide range of available sensing solutions across multiple industries.
6:03
-
播放视频 Murata product introduction of SCL3400
2022/11/01
Murata product introduction of SCL3400
New Murata SCL3400 inclinometer enables highest accuracy measurements for various different applications in real outdoor environments. Best in class stability performance is achieved with sensor's double differential measurement architecture.
1:18