ADAS Locator 应用说明
1:07
2018/03/13
视频说明刊载在Flyer上的检测原理和产品特点。
相关视频
在 倾斜传感器
-
動画を再生 如何提高农业生产利润?--高精度农业自动驾驶制导系统
2018/07/17
如何提高农业生产利润?--高精度农业自动驾驶制导系统
使用GPS可以提高农业自动化的精度,从而大大提高产能。 精确的GPS数据意味着GPS天线姿态必须定位非常准确。而村田的加速度传感器可以帮助获得准确的GPS天线姿态,从而提升农业自动化精度。
1:06
-
動画を再生 如何补偿称重角? 工业承重设备应用说明
2018/07/17
如何补偿称重角? 工业承重设备应用说明
当重力加速度与称重设备检测方向不在同一轴上时,称重读数就会产生误差。村田的加速计可以帮助准确的测量检测设备与重力行程的夹角,从而帮助补偿并获得准确的测重数据。
0:56
-
動画を再生 SCHA 600 high-precision 6DoF one-package inertial force sensor contributing to advanced driver-assistance system, MaaS and smart agriculture
2021/02/09
SCHA 600 high-precision 6DoF one-package inertial force sensor contributing to advanced driver-assistance system, MaaS and smart agriculture
Our inertial sensor can constantly detect the vehicle's track and direction accurately, even in the locations where global positioning system (GPS) signals cannot reach or in harsh environments where cameras and radars do not function adequately.
2:02
-
動画を再生 汽车应用SCC 3000组件平台
2021/08/31
汽车应用SCC 3000组件平台
此影像介绍适合于车辆惯性检测相关应用的SCC 3000组件平台的特长。
1:10
-
動画を再生 SCHA63T 6DoF inertial sensor for industrial application
2021/10/14
SCHA63T 6DoF inertial sensor for industrial application
6DOF inertial sensor that enables position control and attitude control even in harsh environments. We present its features and applications.
1:38
-
動画を再生 Murata TechTalk - Headlight leveling
2021/11/19
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. Show more...
4:59