Murata product introduction of SCC400T
1:20
This new product family provides broad measurement range, superior gyro bias instability performance, low noise and excellent linearity and offset stability over temperature and time.
関連動画
In センサ
-
動画を再生 小型振動センサ 故障検知デモ動画
小型振動センサ 故障検知デモ動画
小型振動センサ故障検知デモ動画を紹介します。
3:16
-
動画を再生 Murata Tech Talk - New SCL3400 Inclinometer
Murata Tech Talk - New SCL3400 Inclinometer
New Murata SCL3400 inclinometer enables highest accuracy measurements for various different applications in real outdoor enviroments. Best in class stability performance is achieved with sensor's double differential measurement architecture.
3:25
-
動画を再生 Murata product introduction of SCL3400
Murata product introduction of SCL3400
New Murata SCL3400 inclinometer enables highest accuracy measurements for various different applications in real outdoor environments. Best in class stability performance is achieved with sensor's double differential measurement architecture.
1:18
-
動画を再生 Murata TechTalk - Headlight leveling
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars.
4:59
-
動画を再生 Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Murata's Pekka Kostiainen gave a keynote speech at Sensors Converge 2022. This presentation examines the wide range of available sensing solutions across multiple industries.
6:03
-
動画を再生 「曲げ」「ねじり」「押し圧」「振動」が検知可能なフレキシブル圧電フィルムセンサ(Picoleaf™)の紹介
「曲げ」「ねじり」「押し圧」「振動」が検知可能なフレキシブル圧電フィルムセンサ(Picoleaf™)の紹介
村田製作所が独自の圧電技術により実現した「Picoleaf™」は、省スペースでの実装が可能で、従来センサと比較して薄型化、組立性・耐久性の向上などを実現することが可能です。 また、「Picoleaf™」に使われている圧電フィルムは植物由来のポリ乳酸を原料としておりカーボンニュートラルに貢献した素材です。
2:58