AMRセンサ デモ動画
0:30
1軸と3D(全方位)を検知できるセンサを用いたデモをご覧頂けます。
関連動画
In センサ
-
動画を再生 Murata Industrial-Grade MEMS Inertial Sensors for Structural health Monitoring, Heavy Machines, Humanoid Robots and Urban Air Mobility
Murata Industrial-Grade MEMS Inertial Sensors for Structural health Monitoring, Heavy Machines, Humanoid Robots and Urban Air Mobility
Murata develops and manufactures high-performance inertial sensors, including accelerometers, inclinometers, and combined gyroscope-accelerometer sensors.
5:17
-
動画を再生 小型電池駆動IoT機器向け AMRセンサMRMS534R 低電圧/超低消費電流タイプ
小型電池駆動IoT機器向け AMRセンサMRMS534R 低電圧/超低消費電流タイプ
コイン電池駆動IoT機器に最適な低電圧/超低消費電流を実現した磁気センサです。 本磁気センサは非接触スイッチやカウントスイッチとしてご使用いただけます。 100nA以下(1.5V時)の低消費電流を実現しており、コイン電池の長寿命化に貢献します。
2:08
-
動画を再生 Advancing Healthcare with Sensor Components for Implantable Devices
Advancing Healthcare with Sensor Components for Implantable Devices
Murata's technologies are continuously becoming smaller and smarter, driving the advancement of medical implantable devices.
5:41
-
動画を再生 Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33
-
動画を再生 小型振動センサ 故障検知デモ動画
小型振動センサ 故障検知デモ動画
小型振動センサ故障検知デモ動画を紹介します。
3:16
-
動画を再生 高性能ドローンおよびロボティクス用に特別に設計されたSCH16T-K10
高性能ドローンおよびロボティクス用に特別に設計されたSCH16T-K10
ムラタは6軸慣性計測装置 (IMUs) SCH16Tシリーズの新製品、SCH16T-K10を発表します。 2024年1月に発表されたSCH16T-K01の成功を基に、この新しいバージョンのセンサはジャイロスコープ能力を大幅に強化し、SCH16T-K01の10倍のダイナミックレンジを提供します。 ドローンフライトコントローラーなど需要が高い用途のために特別に設計されたSCH16T-K10は、厳しい環境において比類のない性能を提供します。
1:11