-
村田製作所SCH16T-K20:要求の厳しい産業計測用の新しい製品バージョン
ロボティクス、ドローン、カメラシステムのOEMや安全を最重視すべきIMUを必要とするIMUモジュールメーカーおよびシステムインテグレーター向けに設計されたSCH16T-K20は、市場をリードする精度、機械的堅牢性、信頼性を実現しています。SCH16T-K20はSCH16Tシリーズの主力製品であり、最新の安定した低ノイズの加速度計を備えています。
1:05
-
Murata Industrial-Grade MEMS Inertial Sensors for Structural health Monitoring, Heavy Machines, Humanoid Robots and Urban Air Mobility
Murata develops and manufactures high-performance inertial sensors, including accelerometers, inclinometers, and combined gyroscope-accelerometer sensors.
5:17
-
高性能ドローンおよびロボティクス用に特別に設計されたSCH16T-K10
ムラタは6軸慣性計測装置 (IMUs) SCH16Tシリーズの新製品、SCH16T-K10を発表します。 2024年1月に発表されたSCH16T-K01の成功を基に、この新しいバージョンのセンサはジャイロスコープ能力を大幅に強化し、SCH16T-K01の10倍のダイナミックレンジを提供します。 ドローンフライトコントローラーなど需要が高い用途のために特別に設計されたSCH16T-K10は、厳しい環境において比類のない性能を提供します。
1:11
-
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33
-
村田製作所 SCH16T製品紹介
新しい6DoFジャイロ加速度コンボセンサSCH16T-K01は、いくつかの時刻同期機能が追加され、比類ない性能を発揮します。 SCH16T-K01は、高いオフセット安定性と飽和抵抗、ならびにクラス最高のノイズレベルにより、高精度の機械制御および位置決め用途に最適です。
1:03
-
Murata product introduction of SCC400T
This new product family provides broad measurement range, superior gyro bias instability performance, low noise and excellent linearity and offset stability over temperature and time.
1:20
-
Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Murata's Pekka Kostiainen gave a keynote speech at Sensors Converge 2022. This presentation examines the wide range of available sensing solutions across multiple industries.
6:03
-
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars.
4:59
-
次世代ジャイロ加速度コンボセンサ SCC3000シリーズ
自動車の安全走行に貢献するジャイロ加速度コンボセンサの特長、用途をご紹介します。
1:57
-
自動車アプリケーション向けSCC 3000コンポーネントプラットフォーム
自動車用慣性力用途に最適なSCC3000コンポーネントプラットフォーム、その特徴をご紹介しています。
1:10
-
産業機器用6軸慣性力センサSCHA63T
過酷な環境でも位置制御、姿勢制御を可能とする6軸慣性力センサ。その特長や用途をご紹介しています。
1:37
-
先進運転システム、Maasやスマート農業に貢献する高精度な6軸ワンパッケージ慣性力センサSCHA600
全地球測位システム(GPS)の信号が届かない場所、カメラやレーダが十分に機能しない劣悪環境でも、車の位置や方向を正確に特定できる慣性力センサの特長をご紹介します。
2:02
- その他をロード