EMI静噪滤波器 智能手机的内部干扰对策解决方案
1:38
2018/04/16
智能手机的接收灵敏度对策 为您介绍频率固定型滤波器BLF系列和共模静噪滤波器NFP系列。
相关视频
在 静噪元件/EMI静噪滤波器/TVS二极管
-
播放视频 【90秒看完】村田制作所的功率电感器!
【90秒看完】村田制作所的功率电感器!
功率电感器需要具有支持大电流、直流叠加特性和小型化等许多特性和性能。 村田制作所备有金属合金功率电感器和铁氧体功率电感器,实现了庞大的产品阵容,可应对从汽车到民用和工业设备等的多种用途。 介绍村田制作所的小型、低损耗功率电感器。
1:38
-
播放视频 Block Type EMI Suppression Filter | BNX02 series | Murata
Block Type EMI Suppression Filter | BNX02 series | Murata
Murata has introduced the BNX02 series of block type chip ferrite beads. BNX02 series continues to be a popular choice for eliminating EMI problems in a wide range of products.
1:19
-
播放视频 大电流的静噪使用共模扼流线圈很有效!
大电流的静噪使用共模扼流线圈很有效!
您在为噪声而烦恼吗? 使用了PLT10H的噪声对策
8:32
-
播放视频 保护电子部件免受ESD影响的TVS二极管
2023/03/23
保护电子部件免受ESD影响的TVS二极管
TVS二极管保护电子部件免受ESD的影响。请浏览本视频,了解需要TVS二极管的理由、TVS二极管的用法及村田TVS二极管的特点。
2:17
-
播放视频 High Current Ferrite Beads | BLE32SN series | Murata
High Current Ferrite Beads | BLE32SN series | Murata
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating.
1:05
-
播放视频 1210-inch surface mount common mode choke coil | DLW32PH series | Murata
1210-inch surface mount common mode choke coil | DLW32PH series | Murata
Murata has released the DLW32PH series of wire wound chip common mode choke coils for EMI suppression. Its advance design minimizes stray capacitance resulting in significant high impedance across a wide frequency range. The DLW32PH series is ideally
1:31