Video Player is loading.
Current Time 0:00
Duration 1:31
Loaded: 0%
Stream Type LIVE
Remaining Time 1:31
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
    • en (Main), selected

    1210-inch surface mount common mode choke coil | DLW32PH series | Murata

    1:31

    2024/06/26

    Murata has released the DLW32PH series of wire wound chip common mode choke coils for EMI suppression. Its advance design minimizes stray capacitance resulting in significant high impedance across a wide frequency range. The DLW32PH series is ideally suited for DC power lines suppressing noise over several hundred MHz.

    查看更多
    查看更少

    分享本视频

    嵌入