请输入产品型号或部分型号。
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
3:01
2019/12/10
村田制作所推出的“GRM011R60J104M”小型大容量多层陶瓷电容器,现了在008004英寸大小的电容器中储存0.1μF电容的可能,有助于推进电子设备的小型化及多功能发展。
2021/11/19
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. Show more...
4:59
New Murata SCL3400 inclinometer enables highest accuracy measurements for various different applications in real outdoor enviroments. Best in class stability performance is achieved with sensor's double differential measurement architecture.
3:25