Video Player is loading.
Current Time 0:00
Duration 2:33
Loaded: 0%
Stream Type LIVE
Remaining Time 2:33
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
    • en (Main), selected

    Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor

    2:33

    2024/12/05

    Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization. It is designed for various automotive applications, including autonomous driving (AD), advanced driver-assistance systems (ADAS), inertial navigation, vehicle stability control, and camera or headlight alignment.

    查看更多
    查看更少

    分享本视频

    嵌入