Murata product introduction of SCC400T
1:20
This new product family provides broad measurement range, superior gyro bias instability performance, low noise and excellent linearity and offset stability over temperature and time.
相关视频
在 陀螺仪
-
播放视频 SCH16T-K10专为高性能无人机和机器人而设计
SCH16T-K10专为高性能无人机和机器人而设计
村田推出其SCH16T系列6轴惯性测量单元(IMU)的新产品 SCH16T-K10。 基于2024年1月发布的SCH16T-K01的成功,此款新版本传感器显著增强了陀螺仪功能,提供比SCH16T-K01大十倍的动态范围。 SCH16T-K10专为无人机飞行控制器等高要求应用而设计,在具有挑战性的环境中提供专有的性能。
1:11
-
播放视频 Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Murata's Pekka Kostiainen gave a keynote speech at Sensors Converge 2022. This presentation examines the wide range of available sensing solutions across multiple industries.
6:03
-
播放视频 Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33
-
播放视频 村田SCH16T产品介绍
村田SCH16T产品介绍
新型SCH16T-K01陀螺仪和加速计6DoF组合提供非常出众的性能,并由多个添加的时间同步功能提供支持 高偏移稳定性和抗饱和性以及头等的噪声水平使 SCH16T-K01非常适合用于高精度机器控制和定位应用
1:03
-
播放视频 Murata TechTalk - Headlight leveling
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. Show more...
4:59
-
播放视频 新一代陀螺仪加速度组合传感器 SCC3000系列
新一代陀螺仪加速度组合传感器 SCC3000系列
介绍致力于实现汽车安全行驶的陀螺仪加速度组合传感器的特点及用途。
1:57