EMI静噪滤波器 智能手机的内部干扰对策解决方案
1:38
2018/04/16
智能手机的接收灵敏度对策 为您介绍频率固定型滤波器BLF系列和共模静噪滤波器NFP系列。
相关视频
在 静噪元件/EMI静噪滤波器/TVS二极管
-
播放视频 1210-inch surface mount common mode choke coil | DLW32PH series | Murata
1210-inch surface mount common mode choke coil | DLW32PH series | Murata
Murata has released the DLW32PH series of wire wound chip common mode choke coils for EMI suppression. Its advance design minimizes stray capacitance resulting in significant high impedance across a wide frequency range. The DLW32PH series is ideally
1:31
-
播放视频 保护电子部件免受ESD影响的TVS二极管
保护电子部件免受ESD影响的TVS二极管
TVS二极管保护电子部件免受ESD的影响。请浏览本视频,了解需要TVS二极管的理由、TVS二极管的用法及村田TVS二极管的特点。
2:17
-
播放视频 Block Type EMI Suppression Filter | BNX02 series | Murata
Block Type EMI Suppression Filter | BNX02 series | Murata
Murata has introduced the BNX02 series of block type chip ferrite beads. BNX02 series continues to be a popular choice for eliminating EMI problems in a wide range of products.
1:19
-
播放视频 Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
Chip ferrite beads BLM21HE series are suitable for broadband EMI suppression. It’s unique design and high impedance characteristics, makes it the ideal choice to suppress DC power line noise to the GHz range.
1:30
-
播放视频 High Current Ferrite Beads | BLE32SN series | Murata
High Current Ferrite Beads | BLE32SN series | Murata
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating.
1:05
-
播放视频 大电流的静噪使用共模扼流线圈很有效!
大电流的静噪使用共模扼流线圈很有效!
您在为噪声而烦恼吗? 使用了PLT10H的噪声对策
8:32