Video Player is loading.
Current Time 0:00
Duration 1:30
Loaded: 0%
Stream Type LIVE
Remaining Time 1:30
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
    • en (Main), selected

    Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata

    1:30

    2024/10/10

    Chip ferrite beads BLM21HE series are suitable for broadband EMI suppression. It’s unique design and high impedance characteristics, makes it the ideal choice to suppress DC power line noise to the GHz range.

    さらに表示
    簡易表示

    この動画を共有

    埋め込み