Video Player is loading.
Current Time 0:00
Duration 1:38
Loaded: 0%
Stream Type LIVE
Remaining Time 1:38
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
    • en (Main), selected

    Wi-Fi 7

    1:38

    2024/12/10

    The imminent rollout of Wi-Fi 7 promises to revolutionize connectivity, making seamless communication essential for the successful management of data transmission. With unparalleled speed, reduced latency, and improved efficiency, this next-generation standard has the potential to simplify design and reduce costs. Look at the evolution of Wi-Fi and its potential for the future.

    さらに表示
    簡易表示

    この動画を共有

    埋め込み