長期安定性を有したNDIR方式 CO2センサ
1:37
ムラタのCO2センサは2波長(測定用、リファレンス用)NDIR方式を利用した独自の検量線アルゴリズムと、独自の機構設計・自動校正により、長期安定性と高い測定精度を有しメンテナンスフリーを実現しました。
関連動画
In センサ
-
動画を再生 Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33
-
動画を再生 村田製作所 SCH16T製品紹介
村田製作所 SCH16T製品紹介
新しい6DoFジャイロ加速度コンボセンサSCH16T-K01は、いくつかの時刻同期機能が追加され、比類ない性能を発揮します。 SCH16T-K01は、高いオフセット安定性と飽和抵抗、ならびにクラス最高のノイズレベルにより、高精度の機械制御および位置決め用途に最適です。
1:03
-
動画を再生 CO2センサ デモ動画
CO2センサ デモ動画
屋内の人の密度によるCO2濃度の変化を捉えたデモと実用例をご覧頂けます。
0:46
-
動画を再生 AMRセンサ デモ動画
AMRセンサ デモ動画
1軸と3D(全方位)を検知できるセンサを用いたデモをご覧頂けます。
0:30
-
動画を再生 Advancing Healthcare with Sensor Components for Implantable Devices
Advancing Healthcare with Sensor Components for Implantable Devices
Murata's technologies are continuously becoming smaller and smarter, driving the advancement of medical implantable devices.
5:41
-
動画を再生 高性能ドローンおよびロボティクス用に特別に設計されたSCH16T-K10
高性能ドローンおよびロボティクス用に特別に設計されたSCH16T-K10
ムラタは6軸慣性計測装置 (IMUs) SCH16Tシリーズの新製品、SCH16T-K10を発表します。 2024年1月に発表されたSCH16T-K01の成功を基に、この新しいバージョンのセンサはジャイロスコープ能力を大幅に強化し、SCH16T-K01の10倍のダイナミックレンジを提供します。 ドローンフライトコントローラーなど需要が高い用途のために特別に設計されたSCH16T-K10は、厳しい環境において比類のない性能を提供します。
1:11