構造物ヘルスモニタリング アプリケーション説明
1:07
Flyerに記載している検出原理や製品の特徴を動画で説明しています。
関連動画
In 傾斜センサ
-
動画を再生 Murata product introduction of SCL3400
Murata product introduction of SCL3400
New Murata SCL3400 inclinometer enables highest accuracy measurements for various different applications in real outdoor environments. Best in class stability performance is achieved with sensor's double differential measurement architecture.
1:18
-
動画を再生 Murata Tech Talk - New SCL3400 Inclinometer
Murata Tech Talk - New SCL3400 Inclinometer
New Murata SCL3400 inclinometer enables highest accuracy measurements for various different applications in real outdoor enviroments. Best in class stability performance is achieved with sensor's double differential measurement architecture.
3:25
-
動画を再生 Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Murata's Pekka Kostiainen gave a keynote speech at Sensors Converge 2022. This presentation examines the wide range of available sensing solutions across multiple industries.
6:03
-
動画を再生 重量/角度検知 アプリケーション説明
重量/角度検知 アプリケーション説明
Flyerに記載している検出原理や製品の特徴を動画で説明しています。
0:56
-
動画を再生 Murata Industrial-Grade MEMS Inertial Sensors for Structural health Monitoring, Heavy Machines, Humanoid Robots and Urban Air Mobility
Murata Industrial-Grade MEMS Inertial Sensors for Structural health Monitoring, Heavy Machines, Humanoid Robots and Urban Air Mobility
Murata develops and manufactures high-performance inertial sensors, including accelerometers, inclinometers, and combined gyroscope-accelerometer sensors.
5:17
-
動画を再生 角度出力可能な3軸傾斜センサ
角度出力可能な3軸傾斜センサ
高解像度デジタルインタフェースを備えたSCL3300シリーズは、高度な信号処理が可能、高性能システムにおいて高精度なADコンバータが不要になります。 SCL3300シリーズは3軸方向の傾きを測定でき、セットへの取り付けが容易になります。 このビデオでSCL3300の機能とメリットについて説明します。
2:19