製品の品番または品番の一部を入力してください
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
3:31
2019/12/10
村田製作所の小型・大容量の積層セラミックコンデンサ「GRM011R60J104M」を紹介いたします。 0201Mサイズで静電容量0.1μFを実現しており、電子機器の小型化・高機能化に貢献します。
New Murata SCL3400 inclinometer enables highest accuracy measurements for various different applications in real outdoor enviroments. Best in class stability performance is achieved with sensor's double differential measurement architecture.
3:25
2021/11/19
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars.
4:59