- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- subtitles settings, opens subtitles settings dialog
- subtitles off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Murata product introduction of SCL3400
1:18
2022/11/01
New Murata SCL3400 inclinometer enables highest accuracy measurements for various different applications in real outdoor environments. Best in class stability performance is achieved with sensor's double differential measurement architecture.
関連動画
In センサ
-
動画を再生 高性能ドローンおよびロボティクス用に特別に設計されたSCH16T-K10
2025/01/31
高性能ドローンおよびロボティクス用に特別に設計されたSCH16T-K10
ムラタは6軸慣性計測装置 (IMUs) SCH16Tシリーズの新製品、SCH16T-K10を発表します。 2024年1月に発表されたSCH16T-K01の成功を基に、この新しいバージョンのセンサはジャイロスコープ能力を大幅に強化し、SCH16T-K01の10倍のダイナミックレンジを提供します。 ドローンフライトコントローラーなど需要が高い用途のために特別に設計されたSCH16T-K10は、厳しい環境において比類のない性能を提供します。
1:11
-
動画を再生 Advancing Healthcare with Sensor Components for Implantable Devices
2024/09/19
Advancing Healthcare with Sensor Components for Implantable Devices
Murata's technologies are continuously becoming smaller and smarter, driving the advancement of medical implantable devices.
5:41
-
動画を再生 CO2センサ デモ動画
2024/12/03
CO2センサ デモ動画
屋内の人の密度によるCO2濃度の変化を捉えたデモと実用例をご覧頂けます。
0:46
-
動画を再生 Murata technology for contributing global challenges by Soil sensor and GAIA.
2024/08/08
Murata technology for contributing global challenges by Soil sensor and GAIA.
This is the video how we can contribute global challenges such as “Food Security” caused by over-population and desertification.
2:39
-
動画を再生 小型電池駆動IoT機器向け AMRセンサMRMS534R 低電圧/超低消費電流タイプ
2024/11/21
小型電池駆動IoT機器向け AMRセンサMRMS534R 低電圧/超低消費電流タイプ
コイン電池駆動IoT機器に最適な低電圧/超低消費電流を実現した磁気センサです。 本磁気センサは非接触スイッチやカウントスイッチとしてご使用いただけます。 100nA以下(1.5V時)の低消費電流を実現しており、コイン電池の長寿命化に貢献します。
2:08
-
動画を再生 Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
2024/12/05
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33