Murata Industrial-Grade MEMS Inertial Sensors for Structural health Monitoring, Heavy Machines, Humanoid Robots and Urban Air Mobility

5:17

Murata develops and manufactures high-performance inertial sensors, including accelerometers, inclinometers, and combined gyroscope-accelerometer sensors. These are suitable for industrial applications such as structural health monitoring, heavy machinery, humanoid robotics and urban air mobility. Our Sensor Features: • Murata field-proven 3D-MEMS technology: low noise, high shock resistance • Outstanding stability throughout entire life cycle and temperature range • Low noise density enabling high measurement resolution • RoHS and ELV compliant • Tested and certified to AECQ-100 standards Primary Applications: • Structural Health Monitoring (SHM) • Tilt Sensing • Inertial Measurement Units (IMU) • Inertial Navigation (ADAS, AD) • Heavy Machinery • Humanoid Robots • Drones and eVTOL

さらに表示
簡易表示

この動画を共有

埋め込み