新一代陀螺仪加速度组合传感器 SCC3000系列
1:57
介绍致力于实现汽车安全行驶的陀螺仪加速度组合传感器的特点及用途。
相关视频
在 传感器
-
播放视频 Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Murata's Pekka Kostiainen gave a keynote speech at Sensors Converge 2022. This presentation examines the wide range of available sensing solutions across multiple industries.
6:03
-
播放视频 介绍可检测“弯曲”、“扭转”、“压力”和“振动”的柔性压电薄膜传感器(Picoleaf™)
介绍可检测“弯曲”、“扭转”、“压力”和“振动”的柔性压电薄膜传感器(Picoleaf™)
村田制作所利用其专有的压电技术实现的“Picoleaf™”可以安装在狭小的空间内,与以前的传感器相比,它可以实现薄型化并提高组装性和耐用性。 此外,Picoleaf™ 中使用的压电薄膜是以来自植物的聚乳酸为原料制成的,是有助于实现碳中和的素材。
2:58
-
播放视频 SCHA63T 6DoF inertial sensor for industrial application
SCHA63T 6DoF inertial sensor for industrial application
6DOF inertial sensor that enables position control and attitude control even in harsh environments. We present its features and applications.
1:38
-
播放视频 Murata TechTalk - Headlight leveling
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. Show more...
4:59
-
播放视频 Murata product introduction of SCC400T
Murata product introduction of SCC400T
This new product family provides broad measurement range, superior gyro bias instability performance, low noise and excellent linearity and offset stability over temperature and time.
1:20
-
播放视频 土壤传感器安装方法的说明
土壤传感器安装方法的说明
对土壤传感器安装方法及注意事项进行说明。 请参看影片后,在农场里设置使用。
4:00