通过3轴LF天线进行的全方位LF通信
1:34
使用村田的3轴LF接收天线,可以接收来自X、Y 、Z的任意方向的信号。在本视频中,将向您介绍不受方向影响的接收事例。使用LF天线的设备接收信号时不需要担心方向,例如,即使将其放入包中也能接收信号。
相关视频
在 所有视频
-
播放视频 Smart Factory Automation is Revolutionizing Manufacturing
Smart Factory Automation is Revolutionizing Manufacturing
See how our comprehensive portfolio of electronic components supports applications such as automated guided vehicles (AGV), robotic arms, and AC servo systems, enhancing manufacturing processes and efficiency.
1:11
-
播放视频 Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
Murata has launched the BLM21HE series of chip ferrite beads designed for broad band EMI suppression. It’s unique design and high impedance characteristics, makes it the ideal choice to suppress DC power line noise to the GHz range.
1:32
-
播放视频 Advancing Healthcare with Sensor Components for Implantable Devices
Advancing Healthcare with Sensor Components for Implantable Devices
Murata's technologies are continuously becoming smaller and smarter, driving the advancement of medical implantable devices.
5:41
-
播放视频 可克服金属和人体等障碍物的LF通信
可克服金属和人体等障碍物的LF通信
LF通信具有衍射和穿透障碍物的特性,具有能不受金属和人体影响而进行通信的优点。在此对其进行介绍。
1:55
-
播放视频 Open Compute (ORV3) and Data Center Power Solutions
Open Compute (ORV3) and Data Center Power Solutions
Murata's Open Compute and Data Center Centralized Power Solutions are modular, scalable, high-density and with titanium efficiency (80 PLUS Titanium class).
3:15
-
播放视频 通过LF通信进行的位置检测演示
通过LF通信进行的位置检测演示
通过使用村田的LF天线,可以准确地测量距离,并且可以通过组合三根LF发射天线来监测位置,比使用电波的方式更准确,在此对其进行介绍
1:30