Open Compute (ORV3) and Data Center Power Solutions
3:15
描述
相关视频
Murata's Open Compute and Data Center Centralized Power Solutions are modular, scalable, high-density and with titanium efficiency (80 PLUS Titanium class). Key Features: • 21" or 19" Rack Cabinet • Input Configurations: Single-phase AC, 3-phase AC & HVDC • Output Voltage: 50V/54V 3.6kW Titanium Efficiency Power Supply or 12V, 3kW Titanium Efficiency • Power Supply • RMU (Remote Management Unit) supporting RedFish protocol • Battery Backup Solution (optional)
查看更多
查看更少