Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      No.5 "The Relationship between oscillation characteristics and circuit constants" - IC and crystal units characterization -

      5:40

      18 Aug. 2020

      What is the relationship between the oscillation characteristics and the oscillation circuit constants? Here you will learn the effects of changing the damping resistance and load capacitance value. It is necessary to select the optimal circuit constants while checking the balance of each oscillation characteristic. We would like to explain the steps for the IC and crystal unit characterization process.

      View More
      View Less

      Share this video

      Embed