Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected

      Type 2FR Module – Hostless Tri-Radio Module

      1:40

      2025/02/07

      Discover the power of Murata’s Type 2FR module, the ultimate solution for smart home connectivity. In this video, we explore the key features of this advanced tri-radio module, including its Matter-enabled capabilities, integration with the NXP RW612 MCU, and built-in support for Wi-Fi™ 6, Bluetooth® LE 5.4, and 802.15.4 OpenThread communication. Learn how the Type 2FR module allows smart home devices to connect seamlessly to home networks, offering enhanced security and a streamlined interface for a superior user experience. Whether you’re designing for smart homes, industrial automation, or energy systems, this module is built to simplify your IoT projects.

      さらに表示
      簡易表示

      この動画を共有

      埋め込み