AMRセンサ(磁気センサ) 流量検知イメージ動画
2:31
水道/ガスなど各種メーターでのAMRセンサ(磁気センサ)の使用例を説明している動画です。メーターの流量検知用途での使い方と、AMRセンサ(磁気センサ)の出力をご確認頂けます。
関連動画
In センサ
-
動画を再生 Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33
-
動画を再生 AMRセンサ デモ動画
AMRセンサ デモ動画
1軸と3D(全方位)を検知できるセンサを用いたデモをご覧頂けます。
0:30
-
動画を再生 Murata technology for contributing global challenges by Soil sensor and GAIA.
Murata technology for contributing global challenges by Soil sensor and GAIA.
This is the video how we can contribute global challenges such as “Food Security” caused by over-population and desertification.
2:39
-
動画を再生 小型電池駆動IoT機器向け AMRセンサMRMS534R 低電圧/超低消費電流タイプ
小型電池駆動IoT機器向け AMRセンサMRMS534R 低電圧/超低消費電流タイプ
コイン電池駆動IoT機器に最適な低電圧/超低消費電流を実現した磁気センサです。 本磁気センサは非接触スイッチやカウントスイッチとしてご使用いただけます。 100nA以下(1.5V時)の低消費電流を実現しており、コイン電池の長寿命化に貢献します。
2:08
-
動画を再生 気圧センサ デモ動画
気圧センサ デモ動画
気圧値の変動により微小な高さを検知するデモをご覧頂けます。
0:21
-
動画を再生 Advancing Healthcare with Sensor Components for Implantable Devices
Advancing Healthcare with Sensor Components for Implantable Devices
Murata's technologies are continuously becoming smaller and smarter, driving the advancement of medical implantable devices.
5:41