Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected

      1210-inch surface mount common mode choke coil | DLW32PH series | Murata

      1:31

      2024/06/26

      Murata has released the DLW32PH series of wire wound chip common mode choke coils for EMI suppression. Its advance design minimizes stray capacitance resulting in significant high impedance across a wide frequency range. The DLW32PH series is ideally suited for DC power lines suppressing noise over several hundred MHz.

      さらに表示
      簡易表示

      この動画を共有

      埋め込み