Video Player is loading.
Current Time 0:00
Duration 0:53
Loaded: 0%
Stream Type LIVE
Remaining Time 0:53
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
    • en (Main), selected

    Murata's contribution to Wearable/Hearable/AR/VR

    0:53

    2023/03/27

    Wearable/Hearable/Virtual Reality (VR) and Augmented Reality (AR) devices are attracting attention as human-to-object communication devices in the IoT society. Its activities cover a wide range of fields, such as including medicine, health, security and surveillance, gaming, entertainment, and industry. We are introducing device solutions for all functions including communications, sensing and haptics that will contribute to the further evolution of Wearable devices.

    查看更多
    查看更少

    分享本视频

    嵌入