- en (Main), selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Block Type EMI Suppression Filter | BNX02 series | Murata
1:19
2024/05/10
Murata has introduced the BNX02 series of block type chip ferrite beads. BNX02 series continues to be a popular choice for eliminating EMI problems in a wide range of products. BNX022/023/028/029 is SMD type high performance and provides excellent noise suppression on DC power lines.
相关视频
在 EMI静噪滤波器(EMC・噪声对策)
-
動画を再生 大电流的静噪使用共模扼流线圈最有效!
2013/06/04
大电流的静噪使用共模扼流线圈最有效!
您在为噪声而烦恼吗? 使用了PLT10H的噪声对策
3:51
-
動画を再生 EMI静噪滤波器 智能手机的内部干扰对策解决方案
2018/04/16
EMI静噪滤波器 智能手机的内部干扰对策解决方案
智能手机的接收灵敏度对策 为您介绍频率固定型滤波器BLF系列和共模静噪滤波器NFP系列。
1:38
-
動画を再生 High Current Ferrite Beads | BLE32SN series | Murata
2024/04/05
High Current Ferrite Beads | BLE32SN series | Murata
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating.
1:05
-
動画を再生 1210-inch surface mount common mode choke coil | DLW32PH series | Murata
2024/06/26
1210-inch surface mount common mode choke coil | DLW32PH series | Murata
Murata has released the DLW32PH series of wire wound chip common mode choke coils for EMI suppression. Its advance design minimizes stray capacitance resulting in significant high impedance across a wide frequency range. The DLW32PH series is ideally
1:31
-
動画を再生 Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
2024/10/10
Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
Chip ferrite beads BLM21HE series are suitable for broadband EMI suppression. It’s unique design and high impedance characteristics, makes it the ideal choice to suppress DC power line noise to the GHz range.
1:30