村田SCH16T-K20:面向严格的工业测量的新产品版本
1:05
SCH16T-K20专为机器人、无人机和摄像头系统领域的OEM厂商以及需要安全关键型IMU的IMU模块制造商和系统集成商而设计,SCH16T-K20提供市场居先的精度、机械稳健性和稳定性。SCH16T-K20是SCH16T系列的旗舰产品,配备了稳定且低噪声的新加速度计。
相关视频
在 传感器
-
播放视频 CO2传感器 演示视频
CO2传感器 演示视频
您可以观看到捕捉室内人员密度引起的CO2浓度变化的演示和实例。
0:46
-
播放视频 Murata technology for contributing global challenges by Soil sensor and GAIA.
Murata technology for contributing global challenges by Soil sensor and GAIA.
This is the video how we can contribute global challenges such as “Food Security” caused by over-population and desertification.
2:39
-
播放视频 适用于小型电池驱动型IoT设备 AMR传感器MRMS534R 低电压/低微功耗
适用于小型电池驱动型IoT设备 AMR传感器MRMS534R 低电压/低微功耗
实现了低电压驱动和低微功耗,非常适用于钮扣电池驱动型IoT设备的磁性传感器。 本磁性传感器可作为非接触式开关或计数开关使用。 实现了100nA以下(1.5V 时)的低消耗电流,有助于延长钮扣电池的使用寿命。
2:08
-
播放视频 Advancing Healthcare with Sensor Components for Implantable Devices
Advancing Healthcare with Sensor Components for Implantable Devices
Murata's technologies are continuously becoming smaller and smarter, driving the advancement of medical implantable devices.
5:41
-
播放视频 SCH16T-K10专为高性能无人机和机器人而设计
SCH16T-K10专为高性能无人机和机器人而设计
村田推出其SCH16T系列6轴惯性测量单元(IMU)的新产品 SCH16T-K10。 基于2024年1月发布的SCH16T-K01的成功,此款新版本传感器显著增强了陀螺仪功能,提供比SCH16T-K01大十倍的动态范围。 SCH16T-K10专为无人机飞行控制器等高要求应用而设计,在具有挑战性的环境中提供专有的性能。
1:11
-
播放视频 Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33