村田SCH16T-K20:面向严格的工业测量的新产品版本
1:05
SCH16T-K20专为机器人、无人机和摄像头系统领域的OEM厂商以及需要安全关键型IMU的IMU模块制造商和系统集成商而设计,SCH16T-K20提供市场居先的精度、机械稳健性和稳定性。SCH16T-K20是SCH16T系列的旗舰产品,配备了稳定且低噪声的新加速度计。
相关视频
在 陀螺仪
-
播放视频 SCH16T-K10专为高性能无人机和机器人而设计
SCH16T-K10专为高性能无人机和机器人而设计
村田推出其SCH16T系列6轴惯性测量单元(IMU)的新产品 SCH16T-K10。 基于2024年1月发布的SCH16T-K01的成功,此款新版本传感器显著增强了陀螺仪功能,提供比SCH16T-K01大十倍的动态范围。 SCH16T-K10专为无人机飞行控制器等高要求应用而设计,在具有挑战性的环境中提供专有的性能。
1:11
-
播放视频 Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Murata's Pekka Kostiainen gave a keynote speech at Sensors Converge 2022. This presentation examines the wide range of available sensing solutions across multiple industries.
6:03
-
播放视频 Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33
-
播放视频 SCHA63T 6DoF inertial sensor for industrial application
SCHA63T 6DoF inertial sensor for industrial application
6DOF inertial sensor that enables position control and attitude control even in harsh environments. We present its features and applications.
1:38
-
播放视频 村田适用于结构监测、重型器械、具身智能及低空经济的工业级MEMS惯性传感器方案
村田适用于结构监测、重型器械、具身智能及低空经济的工业级MEMS惯性传感器方案
村田研发及生产的高性能惯性传感器,包括加速度计、倾角计及陀螺仪与加速度计的组合传感器,适用于结构健康监测、重型器械、低空经济、具身智能等工业应用。
5:15
-
播放视频 Murata TechTalk - Headlight leveling
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. Show more...
4:59