- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- subtitles settings, opens subtitles settings dialog
- subtitles off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
1:30
2024/10/10
Chip ferrite beads BLM21HE series are suitable for broadband EMI suppression. It’s unique design and high impedance characteristics, makes it the ideal choice to suppress DC power line noise to the GHz range.
相关视频
在 静噪元件/EMI静噪滤波器/TVS二极管
-
播放视频 1210-inch surface mount common mode choke coil | DLW32PH series | Murata
2024/06/26
1210-inch surface mount common mode choke coil | DLW32PH series | Murata
Murata has released the DLW32PH series of wire wound chip common mode choke coils for EMI suppression. Its advance design minimizes stray capacitance resulting in significant high impedance across a wide frequency range. The DLW32PH series is ideally
1:31
-
播放视频 【90秒看完】村田制作所的电感器!
2024/03/11
【90秒看完】村田制作所的电感器!
介绍村田制作所的电感器。 村田制作所的电容器很有名,但您知道我们也生产和销售电感器吗? 本公司拥有庞大的电感器产品阵容,适合用于从民生用途到需要高可靠性的汽车用途的小尺寸、大电流等多种条件。 请务必观看。
1:38
-
播放视频 Block Type EMI Suppression Filter | BNX02 series | Murata
2024/05/10
Block Type EMI Suppression Filter | BNX02 series | Murata
Murata has introduced the BNX02 series of block type chip ferrite beads. BNX02 series continues to be a popular choice for eliminating EMI problems in a wide range of products.
1:19
-
播放视频 High Current Ferrite Beads | BLE32SN series | Murata
High Current Ferrite Beads | BLE32SN series | Murata
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating.
1:05
-
播放视频 【90秒看完】村田制作所的功率电感器!
2024/07/29
【90秒看完】村田制作所的功率电感器!
功率电感器需要具有支持大电流、直流叠加特性和小型化等许多特性和性能。 村田制作所备有金属合金功率电感器和铁氧体功率电感器,实现了庞大的产品阵容,可应对从汽车到民用和工业设备等的多种用途。 介绍村田制作所的小型、低损耗功率电感器。
1:38
-
播放视频 大电流的静噪使用共模扼流线圈很有效!
2013/06/04
大电流的静噪使用共模扼流线圈很有效!
您在为噪声而烦恼吗? 使用了PLT10H的噪声对策
3:51