Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      3-axis inclination sensor with digital interface and output available in degrees

      2:19

      21 Nov. 2018

      3-axis inclination sensor with digital interface and output available in degrees SCL3300 series products have high resolution digital interface. This enables advanced signal processing and no high performance AD-converter is required for high performance system. SCL3300 series products are measuring inclination to 3 sensing axis directions. This enables complete freedom of assembly orientation for customer product. Products engineer explains features and advantage of SCL3300 in this video.

      View More
      View Less

      Share this video

      Embed