Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
    • en (Main), selected

    No.3 "The Measurement process for the Drive level" - IC and crystal units characterization -

    3:16

    18 Aug. 2020

    What is the Drive level? Drive level means the power consumption of the crystal unit while the oscillation circuit is in operation and it is one of the parameters listed in the datasheet. We would like to explain the measurement process for the drive level.

    View More
    View Less

    Share this video

    Embed