Video Player is loading.
Current Time 0:00
Duration 1:22
Loaded: 0%
Stream Type LIVE
Remaining Time 1:22
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected
    • en (Main), selected

    Differences between primary and secondary batteries

    1:22

    10 May 2022

    Batteries can be categorized by “Primary batteries,” which, like dry cell batteries, can only discharge electricity and “Secondary batteries,” which, like lithium-ion secondary batteries, not only discharge electricity but are also able to recharge.

    View More
    View Less

    Share this video

    Embed