Video Player is loading.
Current Time 0:00
Duration 0:40
Loaded: 0.00%
Stream Type LIVE
Remaining Time 0:40
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected
    • en (Main), selected

    Responsiveness: Floating a ball by blowing air from below

    0:40

    24 Apr. 2024

    In this demonstration, a microblower expels air from below to float a ball. The way that the ball floats upward as soon as the button is pressed confirms the high responsiveness of the microblower.

    View More
    View Less

    Share this video

    Embed