Video Player is loading.
Current Time 0:00
Duration 0:59
Loaded: 0.00%
Stream Type LIVE
Remaining Time 0:59
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected
    • en (Main), selected

    Pressurizing (expansion): Balloon

    0:59

    24 Apr. 2024

    In this demonstration, multiple microblowers are used, arranged in parallel. The thinness and compactness of the microblowers allows them to be incorporated flexibly into various layouts.

    View More
    View Less

    Share this video

    Embed