Murata’s NXJ1T: 1W Isolated DC-DC Power Solution for Medical, EV & Industrial Use
2:29
1W DC-DC converter with reinforced insulation and ultra-low isolation capacitance for demanding industrial, medical, and energy applications. Key Features: Reinforced insulation to 200Vrms Ultra-low isolation capacitance for reduced leakage current Compact SMD package: 10.55mm x 13.70mm x 4.04mm Certified to UL62368 Built for Applications Including: CAN Bus systems in EV chargers and 800V architectures Battery energy storage systems (BESS) and renewable energy infrastructure Industrial automation and high-voltage sensing interfaces Medical equipment such as ultrasound, surgical tools, and X-ray systems The NXJ1T uses Murata’s proprietary block-coil transformer technology in a surface mount moulded package for greater efficiency and improved common mode transient immunity (CMTI). Unlike many wireless coil solutions operating at 10 MHz with low efficiency, the NXJ1T runs at 1.5MHz and achieves 76% conversion efficiency. With under-voltage lockout (UVLO), standard industry pin-out, and durable construction tested through 1,000 thermal cycles from -40°C to 125°C, the NXJ1T is built for reliability in electrically noisy and high-voltage environments.