Direction-independent LF communication using a triaxial LF antenna
1:43
Using a Murata triaxial LF receiver antenna enables reception of signals from any direction, X, Y, or Z. This video shows how reception is possible without the direction having any effect. Devices using LF antennas can be placed in a bag, for instance, and receive signals from any direction.
Related Videos
In Antennas and related products
-
Play video Demo of distance measurement using LF communication
Demo of distance measurement using LF communication
Murata LF receiver antennas can be used for distance measurement. The measurement accuracy is better than that with methods employing radio waves. Let’s see how it works.
1:21
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field-based Wide Area Detection and Safety Management (Magnetic Field Area Detection)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field-based Wide Area Detection and Safety Management (Magnetic Field Area Detection)
Here, we take a look at area detection solutions with low frequency (LF) wireless communication using Murata's LF antennas. This technology is less affected by obstacles and allows for stable area boundary detection because it uses magnetic fields. I
3:02
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field Communication Technology to Detect the Movement Direction of People and Objects at High Accuracy (Direction Detection)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field Communication Technology to Detect the Movement Direction of People and Objects at High Accuracy (Direction Detection)
Here, we take a look at the mechanism of detecting the movement direction of people and objects at a high accuracy by analyzing the changes in signal strength from two transmitting antennas. We also showcase usage examples. This technology enables si
1:30
-
Play video Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
At factories and manufacturing sites, it is important to promptly verify evacuations, confirm safety, and track personnel in the event of a disaster. Murata’s LF antennas utilize direction detection technology through LF communication to determine t
3:47
-
Play video Demo of position detection using LF communication
Demo of position detection using LF communication
Murata LF antennas can be used for accurate distance measurement. By using three LF transmitter antennas in combination, it is possible to achieve more accurate position detection than that with existing methods employing radio waves. Let’s see how i
1:34
-
Play video Improving Factory Access Control and Evacuation Management | Implementation Manager Discusses LF Antenna Application Case Study [Okayama Murata Manufacturing]
Improving Factory Access Control and Evacuation Management | Implementation Manager Discusses LF Antenna Application Case Study [Okayama Murata Manufacturing]
Factory access control and evacuation verification require systems that are capable of accurately tracking the situation without impeding the flow of people. Murata’s LF antennas determine the direction of human movement with a direction detection t
2:39