Video Player is loading.
Current Time 0:00
Duration 0:59
Loaded: 0%
Stream Type LIVE
Remaining Time 0:59
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

High-Q MLCC for RF Applications

0:59

19 Jul. 2023

Murata’s High-Q Capacitors are ideal for RF and other high-power applications. These capacitors deliver high Q and lower ESR, allowing for higher current and lower losses. The High-Q series is stable over temperature and tight tolerance options are available.

View More
View Less

Share this video

Embed